描述: |
19-pin, 3 Amp/50VDC electrical module with M16-style connector |
重量: |
KF19 Master - 0.24 lbs (0.11 kg) KF19 Tool 0.25 lbs (0.11 kg) 9120-KF19P-M 0.28 lbs (0.12 kg)
|
材质: |
- Anodized aluminum housing.
- Precious-metal-plated pins.
- Nitrile seal(s).
|
工作温度范围: |
-20 F - 150 F (-28.9 C - 65.6 C) |
|
Custom Application QC Models |
|
*可能与其他型号的快换匹配。更多信息请联系ATI客户经理。
|
None currently available. See your Account Representative for more information.
|
9120-KF14-T |
19-pin (14 pins available for customer use), 3A/50V, M16 connector with 16 Tool-ID
|
9120-KF19-M |
19-Pin, 3 Amp/50VAC electrical module with M16-Style Connector, Master Side
|
9120-KF19PD-T |
19-Pin, 3 Amp/50VAC electrical module with M16-Style Connector, Tool Side, Potted
|
9120-KF19PD-M |
19-Pin, 3 Amp/50VAC electrical module with M16-Style Connector, Master Side, Potted
|
9120-KF19-T |
19-Pin, 3 Amp/50VAC electrical module with M16-Style Connector, Tool Side
|
|
P | Adds 8mm pico receptacles for lock/unlock sensor cables to Master electrical modules (QC20/21 only, not for Hollow-Wrist versions). This takes away the use of four pins from the customer.
(Add P at the end of the module number.) |
PD | Adds potting for improved moisture protection. (Add PD at the end of the module number before -M or -T. No dashes between PD and module number.) |
|